text.skipToContent text.skipToNavigation

Catalog No. : FCF7114B

Description:  30A,REC,3P4W,AT,600V,BRASS,FC

UPC: 708917312659

Flap Cap Receptacle, 30Amps, 3 Pole 4 Wire, 600 Volts, Material Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3