text.skipToContent text.skipToNavigation

Catalog No. : FCF3114W

Description:  30A,REC,4P4W,AT,480V,FC

UPC: 708917196730

Plug with Flap Cap, 30Amp, 4 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A