Catalog No. : FCC-3A
Description: CABLE CLAMP 3.28IN NAT NYL SELF ADH
UPC:
Descriptors
Category |
Nylon Cable Clips |
Specifications
Cable Type |
Flat |
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Self-Adhesive/Screw |
Classifications
Brand Name |
Ty-Rap |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Length |
83.3 mm |
Length |
3.28 inch |
Width |
12.5 mm |
Width |
0.5 inch |
Height |
36 mm |
Height |
1.42 inch |
Type of fastening |
Stick and screw |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |