Catalog No. : FCC-1
Description: CABLE CLAMP 1.28IN NAT NYL SCRW MNT
UPC: 5414363020431
Descriptors
|
Category |
Nylon Cable Clips |
Specifications
|
Cable Type |
Flat |
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw/Rivet |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Length |
32.5 mm |
|
Length |
1.28 inch |
|
Width |
12.5 mm |
|
Width |
0.5 inch |
|
Height |
21 mm |
|
Height |
0.83 inch |
|
Type of fastening |
Screw and rivet |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |