Alternate Catalog No. : FC 500-12
Catalog No. : FC500-12
Description: CU CRAB CONN UNINS COMP 500 12 POS
UPC: 783786724352
Tin Plated Copper Crab Connector Uninsulated/ Compression 500 Maximum 12 Positions - 6 per side, 15-39/64 inch wide x 8-3.4 inch long. Connectors Silver Brazed to Copper Bar. 2-1/2 inch on center between pair of connectors, 3-1/2 inch on Center between the 3 sets of 2 connectors.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
No |
Classifications
|
Brand Name |
Homac |