Alternate Catalog No. : FC 4/0-8
Catalog No. : FC4/0-8
Description: CU CRAB CONN UNINS COMP 4/0 8 POS
UPC: 783786724345
Tin Plated Copper Crab Connector Uninsulated/ Compression 4/0 Maximum, (4) sets of Double-ended Connectors that are Silver Brazed to 1/4 inch x 1 inch wide Copper Bar, Total 8 Positions, 9.187 inch wide x 6.3 inch tall
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 AWG |
|
Number Of Conductors |
8 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
No |
Classifications
|
Brand Name |
Homac |