text.skipToContent text.skipToNavigation

Catalog No. : FC364D

Description:  FEM CRMP TERM INS FOR D-SER 128 CNT

UPC: 786210791852

Female crimp terminal insert. For use with series D, 128 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

10 Amps

Classifications

Brand Name

Pos-E-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A
CSA 70013 623301 N/A N/A N/A
UL E215386 N/A ECBT N/A N/A