Catalog No. : FC325D
Description: FEM CRMP TERM INS FOR D-SER 25 CNT
UPC: 786210791838
Female crimp terminal insert. For use with series D, 25 contacts with ground.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Component terminal block |
Specifications
|
Voltage Rating |
600 VAC |
|
Material |
Glass-filled Thermoplastic |
|
Amperage Rating |
10 Amps |
Classifications
|
Brand Name |
Pos-E-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 57696000 | 623301 | N/A | N/A | N/A |
| CSA | 70013 | 623301 | N/A | N/A | N/A |
| UL | E215386 | N/A | ECBT | N/A | N/A |