text.skipToContent text.skipToNavigation

Catalog No. : FC124DD

Description:  FEMALE CRIMP INSERT

UPC: 786210394848

Female crimp terminal insert. For use with series DD, 24 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

10 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

26-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant