text.skipToContent text.skipToNavigation

Catalog No. : FBXD6-1

Description:  FLWX BRAID 105.6 KCMIL, 6INL 1 HOLE

UPC: 783786422029

Flexible Braids for Grounding, 105600 Circular Mil Area, Bolt Hole 9/16, 6 inch length, Number of Braids in Ferrule 1, 1 Bolt Hole in Ferrule
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Conductor Size

105600 CMA

Length

6 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 29625 441404 N/A 1002383_2000-06-30 N/A
UL E3060 N/A KDER N/A N/A