Catalog No. : FBXD12
Description: FLEX BRAID 105.6 KCMIL, LEN 12IN
UPC: 786210106496
Flexible Braid 105.6 kcmil, Tinned, 12 Inch Long x 1 inch Wide x 1/4 inch Thick. Pad is 2-1/2 inch long with Two 9/16 inch In-Line Holes on 1-1/4 inch Centers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin-plated copper braids and ferrules for high conductivity and corrosion resistance.
- Certified C22.2 No. 41 Grounding and Bonding Equipment. Listed UL467 and UL486A for Grounding and Bonding Equipment.
- Flexible copper braids for use in substation and grounding applications.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Tin-plated copper braids and ferrules for high conductivity and corrosion resistance. |
|
Application |
Flexible copper braids for use in substation and grounding applications. |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 1002383_2000-06-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |