Catalog No. : FBS4H130A1-36
Description: 4H JMPR BRD 1300 H9/16x2 L36
UPC: 783786006083
4-Hole NEMA Flexible Jumper Braid - Width 3 Inch, Ferrule Length 3 Inch, Distance Between Holes S1 1-3/4 Inch S2 1-3/4, Hole 1 9/16 Inch Hole 2 9/16, T 1/4 Inch, Length 36 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
36 in , 914.4 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |