Catalog No. : FBS1H100A2-19-5
Description: 1H JMPR BRD 1K H9/16-7/16 L19.5
UPC: 783786999958
1-Hole NEMA Flexible Jumper Braid - Width 1-3/4 Inch, Ferrule Length 2 Inch, Hole 1 9/16 Inch Hole 2 7/16 Inch, T 1/2 Inch, Length 19.5 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
19.5 in , 495.3 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |