Catalog No. : FBS1H100A2-19
Description: 1H JMPR BRD 1K H9/16-7/16 L19
UPC: 783786999941
1-Hole NEMA Flexible Jumper Braid - Width 1-3/4 Inch, Ferrule Length 2 Inch, Hole 1 9/16 Inch Hole 2 7/16 Inch, T 1/2 Inch, Length 19 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
19 in , 482.6 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |