Catalog No. : FBS1H055A1-12
Description: 1H JMPR BRD 500 H9/16x2 L12
UPC: 783786995257
1-Hole NEMA Flexible Jumper Braid - Width 1-3/8 Inch, Ferrule Length 1-1/2 Inch, Hole 1 9/16 Inch Hole 2 9/16 Inch, T 7/32 Inch, Length 12 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
N |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
12 in , 304.8 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |