Catalog No. : FBF36
Description: FLEX BRAIDS 36INCHES LONG
UPC: 75114355766
- Flexible Copper Braid for Use in Substation and Grounding Applications.
- Enables Linear Expansion, Equipment Vibration and Offset Connections.
- Certified C22.2 No. 41 Grounding and Bonding Equipment
- Listed UL467 and UL486A Grounding & Bonding Equipment
- Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Ferrule Length 3.5 inch. 1-Hole Pad 9/16 inch. 0.3 inch thick |
Specifications
|
Conductor Material |
Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
Certified CSA/UL |
Dimensions
|
Cable Width |
1.50 in |
|
Cable Length |
36 in |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable height approx. |
915 mm |