Catalog No. : FBE4H340A1-23
Description: 4H JMPR BRD ASY30 3400 H9/16 L23
UPC: 783786992744
4-Hole NEMA Extra-Flexible Jumper Braid, Number of Braids in Assembly 30, Width 4 Inches, Ferrule Length 4 Inches, Hole Size 9/16 Inch, Thickness 7/8 Inch, Length 23 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
Non-Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
23.5 in , 596.9 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |