Catalog No. : FBE2H090A1-12
Description: 2H JMPR BRD ASY3 900 H9/16 F1.5 L12
UPC: 783786987429
2-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 3, Width 1-1/2 Inch, Ferrule Length 1-1/2 Inch, From Hole to End of Ferrule E 5/8 Inch, Distance Between Holes S 1-3/4 Inch, Hole 9/16 Inch, T 11/32 Inch, Length 12 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
Non-Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
12 in , 304.8 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |