text.skipToContent text.skipToNavigation

Catalog No. : FBE24

Description:  FLEXIBLE BRAID 168KCMIL, 24 IN LONG

UPC: 786210482781

Tinned Copper Flexible Braid, 168000 Circular Mils, Length Of 24 Inch. Width 1.25 inch, 0.25 inch thick, 2-Holes in Pads, .563 inch Diameter with 1.75 inch Center to Center Spacing, 1 Braid in Assembly,
View More View Less
For more info visit:  electrification.us.abb.com
  • Flexible Copper Braid for Use in Substation and Grounding Applications.
  • Enables Linear Expansion, Equipment Vibration and Offset Connections.
  • Certified C22.2 No. 41 Grounding and Bonding Equipment
  • Listed UL467 and UL486A Grounding & Bonding Equipment
  • Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance

Descriptors

Category

Flexible braid

Special Features

Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance. Enables Linear Expansion, Equipment Vibration and Offset Connections.

Application

Flexible Copper Braids for use in Substation and Grounding Applications

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

UL E3060, CSA LR29625

Dimensions

Cable Width

1.25 in

Cable Length

24 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 29625 441404 N/A 1002383_2000-06-30 N/A
UL E3060 N/A KDER N/A N/A
ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 6 = very flexible

Shape of conductor

Flat