Catalog No. : FBE1H070A2-12
Description: 1H JMPR BRD ASY4 700 H9/16-7/16 L12
UPC: 783786983438
1-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 4, Width 1-1/2 Inch, Ferrule Length 1-1/2 Inch, Hole 1 9/16 Inch Hole 2 7/16 Inch, T 3/8 Inch, Length 12 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
Non-Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
12 in , 304.8 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |