Catalog No. : FBE1H050A1-12
Description: XFLEX BRAID 9/16H 1/4 x 1.5 X 12 IN
UPC: 783786981168
- Connect Transfromers, Generators or Busbars wherever there is severe Vibration or Misalignment
- 36 AWG Individual Wires in Braid Construction for Extra Flexibility
- 99.9 percent Pure Copper Ferrules on each end provide high Conductivity
- Individual Wires are Tinned Prior to Weaving to Deliver Maximum Protection from Corrosion
Descriptors
|
Category |
Flexible braid |
|
Special Features |
1-Hole NEMA Extra-Flexible Jumpers. 36 AWG individual wires in braid construction for extra flexibility. 99.9 percent pure copper ferrules on each end provide high conductivity. Individual wires are tinned prior to weaving to deliver maximum protection from corrosion. |
|
Application |
Connect Transformers, Generators or Busbars wherever there is severe vibration or misalignment. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
CEI60694, IEEE/ANSI C37.34-1994. |
Dimensions
|
Cable Width |
1-1/2 in |
|
Cable Length |
12 in |