Catalog No. : FBE1H035A1-30
Description: 1H JMPR BRD ASY1 350 H9/16x2 L30
UPC: 783786979813
1-Hole NEMA Extra-Flexible Jumper Braid - Number of Braids in Assembly 1, Width 1-1/2 Inch, Ferrule Length 1-1/2 Inch, Hole 1 9/16 Inch Hole 2 9/16 Inch, T 3/16 Inch, Length 30 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Insulation |
Non-Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
NEMA |
Dimensions
|
Length |
30 in , 762 mm |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |