Catalog No. : FBE10.5-1
Description: FLEX BRAID 10.5IN. LONG
UPC: 75114375023
Descriptors
|
Category |
Flexible braid |
|
Special Features |
1-Hole NEMA |
|
Application |
Connect Transformers, Generators or Busbars wherever there is severe vibration or misalignment. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Very Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
CEI60694, IEEE/ANSI C37.34-1994 |
Dimensions
|
Cable Width |
1.25 in |
|
Cable Length |
10.5 in |
|
Cable Diameter |
168000 circular mils |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 6 = very flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
1.25 inch |
|
Cable height approx. |
266 mm |
|
Cable height approx. |
10.5 inch |