text.skipToContent text.skipToNavigation

Catalog No. : FBD48-1

Description:  FLEXIBLE BRAID 76.8 KCM, 48 INCH

UPC: 786210871202

Flexible Braids for Grounding, 76800 Circular Mil Area, Bolt Hole 7/16, 48 inch length, Number of Braids in Ferrule 1, 1 Bolt Hole per Ferrule
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

76800 CMA

Length

48 in