Catalog No. : FBD30-1
Description: FLEX.BRAID 76.8 KCMIL 30INL, 1 HOLE
UPC: 783786447374
- Flexible Copper Braid for Use in Substation and Grounding Applications.
- Enables Linear Expansion, Equipment Vibration and Offset Connections.
- Certified C22.2 No. 41 Grounding and Bonding Equipment
- Listed UL467 and UL486A Grounding & Bonding Equipment
- Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance. Enables Linear Expansion, Equipment Vibration and Offset Connections. |
|
Application |
Flexible Copper Braids for use in Substation and Grounding Applications |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
UL E3060, CSA LR29625 |
Dimensions
|
Cable Width |
1.00 in |
|
Cable Length |
30 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 1002383_2000-06-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable height approx. |
762 mm |