Catalog No. : FBC1
Description: KINDORF FAST SET BEAM CLAMP
UPC: 785991049275
- Tool less attachment to the I-beam
- Threaded rod secures the clamp, eliminating an entire step in the standard process.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Tool less attachement to the I-beam |
|
Application |
Simply slide the clamp onto the I-beam flange, where it will remain firmly fixed while the threaded rod is installed. When tightened, the threaded rod locks the tongue of the clamp against the I-beam for a fast installation and a superior hold |
Specifications
|
Material |
Cast Steel |
Classifications
|
Brand Name |
Kindorf |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
|
Type of fastening |
Clamping |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |