Catalog No. : FBB25.5-1
Description: FLEX BRAID TNCU 1H 647.7 X 15.875MM
UPC: 75114410885
Descriptors
|
Category |
Flexible braid |
|
Special Features |
1 Hole Pads |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
CSA, UL Certified |
Dimensions
|
Cable Width |
.625 in |
|
Cable Length |
25.5 in |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
15.875 mm |
|
Cable width approx. |
0.625 inch |
|
Cable height approx. |
647.7 mm |
|
Cable height approx. |
25.5 inch |