text.skipToContent text.skipToNavigation

Catalog No. : FB4E12

Description:  FLEXIBLE BRAID 307.2KCMIL, LEN 12IN

UPC: 786210572697

Flexible Braids for Grounding, 672000 Circular Mil Area, Bolt Hole 9/16 , 12 inch length
View More View Less
For more info visit:  electrification.us.abb.com
  • Tin-plated copper braids and ferrules for high conductivity and corrosion resistance.
  • Flexible copper braids for use in substation and grounding applications.

Descriptors

Category

Flexible braid

Special Features

Tin-plated copper braids and ferrules for high conductivity and corrosion resistance.

Application

Flexible copper braids for use in substation and grounding applications.

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 29625 441404 N/A 1002383_2000-06-30 N/A
UL E3060 N/A KDER N/A N/A