Catalog No. : FB3D24-1
Description: FLEXIBLE BRAID 230400 KCMIL 24 IN.
UPC: 783786773589
Tin Plated Copper Flex Braid Conn for ground, 1-Hole Pads. 24in length x 1.25in wide x .35in thick, 3 braids in ferrule -1 Across x 3 Layers Thick, 1.5in ferrule length with .438in Diamr Holes, 230400 circular mils, bolt hole 7/16 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible braid |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 1002383_2000-06-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |