Catalog No. : FB3D12
Description: FLEXIBLE BRAID 230.4KCMIL, 12INLONG
UPC: 786210483603
Flexible braid for grounding, 230400 circular mils, bolt hole 7/16 inch, 12 inches length, 3 braids in ferrule, 1.25 inches width, 2.5 inches ferrule length.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible braid |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 1002383_2000-06-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |