Catalog No. : FB2E12
Description: FLEXIBLE BRAID 336KCMIL,12 INCHLONG
UPC: 786210547794
Tinned Copper Flex Braid Conn for Ground 12in length x 1.25in wide x .350in thick, Nbr of Braids in Assembly 2 - 1 Across and 2 Layers Thick. Pad 1.25in wide x 3.5in long. .563 inch Diam holes 1.75 inch Ctr to Ctr Spacing. 336000 Circular Mil Area
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible braid |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 1002383_2000-06-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |