Catalog No. : FB2D36
Description: FLEXIBLE BRAID 153.6KCMIL 36IN LONG
UPC: 783786466825
Tinned Copper Flex Braid Conn for Ground, 36in lengthx 1.25in widex.25in thick, Nbr of Braids in Assembly 2-1 Across and 2 Layers Thick. Pad 1.25in widex2.5in long. .438in Diam holes 1.25in Ctr to Ctr Spacing. 153600 Circular Mil Area, Bolt Holes 7/16
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible braid |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 1002383_2000-06-30 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |