text.skipToContent text.skipToNavigation

Catalog No. : FB24-2NS

Description:  SP CU FLEX BRAID FB FLAT TO FLAT

UPC: 783786723843

Silver Plated Copper Flexible Braided Jumper, Ferrules Formed with Cuff, Flat to Flat - Type FB, Amps Indoor 850, Length 12 inches, Braid Layers 4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Special Features

2-Hole

Specifications

Material

Copper

Finish

Silver Plated

Amperage Rating

850 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12 Inches

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

41.275 mm

Cable width approx.

1.625 inch

Cable height approx.

304.8 mm

Cable height approx.

12 inch