Catalog No. : FB22-2N24R
Description: BRONZE FLEXIBLE CONNECTOR
UPC: 75114420754
Tin Plated Copper Flexible Braid, 28 inch Long x 1-1/2 inch Wide x 1/4 inch Thick. Both Flared Pads are 3-3/16 inch long with Two 9/16 inch Inline Holes on 1-3/4 inch Center. 1 layer Across x 2 Layers Thick.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible braid |
|
Type |
Flexible Braid |
|
Special Features |
Flared 2-Hole Pads |
Specifications
|
Conductor Material |
Tin Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Cable Width |
1.50 in |