Catalog No. : F9043
Description: UNINSUL FERRULE FOR 3/0AWG 1.18 IN
UPC: 786210922232
Non-Insulated Ferrule Wire Size 3/0 AWG/95mm2, Pin Length 1.18 inch (30mm)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
3 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 260371 | 622801 | N/A | 2708699 | N/A |
ETIM Classification
ETIM
EC000005 Cable end sleeve
|
Construction type |
Standard |
|
Nominal cross section |
95 mm² |
|
Insulated |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
With identification flag |
N |
|
Reel packaging |
N |
|
AWG size |
Other |
Documents/Support Tools
|
Sales Drawing |