text.skipToContent text.skipToNavigation

Catalog No. : F9040

Description:  NON-INS FERRULE 2/0AWG .984 INCH

UPC: 786210922201

Non-Insulated Ferrule Wire Size 2/0 AWG/70mm2, Pin Length .984 inch (25mm)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Classifications

Brand Name

Sta-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

70 mm²

Insulated

N

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

Other

Documents/Support Tools

Sales Drawing

Click here