text.skipToContent text.skipToNavigation

Catalog No. : F9032

Description:  NON-INS FERRULE 4, 25 MM2, LG .984

UPC: 786210336107

Non-Insulated Ferrule, Length .984 Inches/25mm, Inner Diameter .287 Inches/7.3mm, Outer Diameter .374 Inches/9.5mm, Conductor Size 4 AWG/25mm2, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

4 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

25 mm²

Insulated

N

Colour

None

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

4

Documents/Support Tools

Sales Drawing

Click here