text.skipToContent text.skipToNavigation

Catalog No. : F9007

Description:  NON-INS FERRULE 16, 1.5 MM2, LG .27

UPC: 786210335858

Non-Insulated Ferrule, Length .276 Inches/7mm, Inner Diameter .067 Inches/1.7mm, Outer Diameter .110 Inches/2.8mm, Conductor Size 16 AWG/1.5mm2, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

1.5 mm²

Insulated

N

Colour

None

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

16

Documents/Support Tools

Sales Drawing

Click here

Click here