text.skipToContent text.skipToNavigation

Catalog No. : F866-G

Description:  OCAL F866 GRAY

UPC: 704508376154

PVC Coated F Service Head, Threaded Rigid, Conduit Size 3 Inch, Number and Diameter of Cover Knockouts Two at 1-7/16 Inch, One at 17/32 Inch, One at 1/64 Inch, and One at 61/64 Inch, Aluminum, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Aluminum

Finish

PVC Coated

Color

Black

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3 Inch