text.skipToContent text.skipToNavigation

Alternate Catalog No. : F 735

Catalog No. : F735

Description:  LH AXLE SPRT STL

UPC: 785991780109

Left hand Steel Axle Support with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Shelf brackets

Application

For use on storage racks constructed on Kindorf channel. Supports reels of electrical cables, wire rope, chain and other materials. Accepts up to 1-1/4 in. steel bar or pipe for axle.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here