text.skipToContent text.skipToNavigation

Alternate Catalog No. : F721 36HD

Catalog No. : F72136HD

Description:  WALL BRKT 12GA 6X1.5IN LEN 36IN HDG

UPC: 785991003765

Bracket, Wall, 12 Gauge, Bracket 6 Inch x 1-1/2 Inch with 9/16 Inch Hole, Double Channel 1-1/2 Inch x 1-1/2 Inch, Length 36 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Application

Double channel to provide continuous slot for both top and bottom mounting.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here