text.skipToContent text.skipToNavigation

Alternate Catalog No. : F720 18HD

Catalog No. : F72018HD

Description:  WALL BRKT 12GA 4.5X1.5IN LEN18IN HD

UPC: 785055163220

Bracket, Wall, 12 Gauge, Bracket 4-1/2 Inch x 1-1/2 Inch with 9/16 Inch Hole, Channel 1-1/2 Inch x 1-1/2 Inch, Length 18 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • 1-1/2 Inch x 1-1/2 Inch channel welded to a 1/4 Inch back plate.

Descriptors

Category

Electrical fixture brackets

Special Features

1-1/2 in. x 1-1/2 in. channel welded to a 1/4 in. back plate.

Application

Mounts on Kindorf channel, concrete inserts or directly to wall. Continuous slot accepts C 105, C 106 and C 107 series pipe straps.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant