Alternate Catalog No. : F720 12
Catalog No. : F72012
Description: WALL BRKT 12GA 4.5X1.5IN LEN 12IN
UPC: 785991779509
Bracket, Wall, 12 Gauge, Bracket 4-1/2 Inch x 1-1/2 Inch with 9/16 Inch Hole, Channel 1-1/2 Inch x 1-1/2 Inch, Length 12 Inches, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- 1-1/2 Inch x 1-1/2 Inch channel welded to a 1/4 Inch back plate.
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom/Standard |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Length |
12 in |
|
Height |
4-1/2 in |
|
Width |
1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |