text.skipToContent text.skipToNavigation

Alternate Catalog No. : F715 HD

Catalog No. : F715HD

Description:  STEEL BRACKET

UPC: 785991034875

Bracket, Wall, Length 5-27/32 Inches x Width 1-1/2 Inches x Depth 4-5/8 Inches, Hot-Dip Galvanized Steel, Supports 1-1/2 Inch or 1-5/8 Inch Channels
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fixture brackets

Application

Mounts on Kindorf channel or directly to wall. F 715 bracket supports 1-1/2 in. or 1-5/8 in. channels. Brackets allow for a variety of support channel lengths.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

5-27/32 in

Width

1-1/2 in

Depth

4-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant