Catalog No. : F686-B
Description: PVC CTD F SERVICE HEAD 2IN BLU
UPC: 704508018641
PVC Coated F Service Head, Threaded Rigid, Conduit Size 2 Inch, Number and Diameter of Cover Knockouts Two at 7/8 Inch, One at 13/16 Inch, One at 11/16 Inch, and One at 21/32 Inch, Aluminum, Light Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Blue |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch |