Catalog No. : F485-G
Description: PVC CTD F SERVICE HEAD 1-1/4IN GRY
UPC: 704508012984
PVC Coated F Service Head, Threaded Rigid, Conduit Size 1-1/4 Inch, Number and Diameter of Cover Knockouts Two at 27/64 Inch and Three at 5/8 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
For Overhead Service Entrance to Buildings |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 514B, CSA |
Dimensions
|
Size |
1-1/4 Inch |