text.skipToContent text.skipToNavigation

Catalog No. : F4028

Description:  INS PP OLD DIN FERRULE No14 2.5MM2

UPC: 786210336794

Polypropylene-Insulated Old DIN Ferrule, Total Length .571 Inches/14.5mm, Pin Length .315 Inches/8mm, Pin Diameter .091 Inches/2.3mm, Base Diameter .165 Inches/4.2mm, Wire Range #14 AWG/2.50mm2, Color Gray, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: T1, T3, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Gray

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

2.5 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Grey

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

14

Documents/Support Tools

Sales Drawing

Click here