text.skipToContent text.skipToNavigation

Catalog No. : F4005

Description:  INS PP OLD DIN FERRULE No26 0.16MM2

UPC: 786210729633

Polypropylene-Insulated Ferrule, Total Length .492 Inches/12.5mm, Pin Length .315 Inches/8.0mm, Pin Diameter .031 Inches/.8mm, Base Diameter .079 Inches/2.0mm, Wire Range #26 AWG/.14mm2, Color Gray, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Gray

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

26 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

0.14 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Grey

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

26

Documents/Support Tools

Sales Drawing

Click here