Catalog No. : F4000
Description: INS PP OLD DIN FERRULE 20AWG 0.5MM2
UPC: 786210336688
- Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
- Application Tools: T1, T3, ERG4
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks. |
Specifications
|
Material |
Copper |
|
Color |
Orange |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E489056 |
Dimensions
|
Wire Size |
20 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 260371 | 622801 | N/A | 2708699 | N/A |
| UL | E489056 | N/A | N/A | N/A | N/A |
|
Construction type |
Standard |
|
Nominal cross section |
0.5 mm² |
|
Insulated |
Y |
|
Material insulation |
Polypropylene |
|
Colour |
Orange |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
With identification flag |
N |
|
Reel packaging |
N |
|
AWG size |
20 |
Documents/Support Tools
|
Sales Drawing |