Catalog No. : F4-PS-W-NP
Description: NON-INS PRL SPL, 4, CMA 33, NP
UPC: 786210085777
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Resistant to corrosion and preserve the electrical integrity of the wires in single or multiple strands. Feature an intelligent constructable part number for quick identification of the wire range. |
Specifications
|
Conductor Range |
#4 AWG |
|
Material |
Copper |
|
Finish |
Nickel Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
|
Suitable for high temperatures (to 650 °C) |
N |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Insulation |
None |
Documents/Support Tools
|
Sales Drawing |